Alternate Catalog No. : FS 175-6 AWR
Catalog No. : FS175-6AWR
Description: AL CONN 1WAY CONFIG 18IN 6OUTL ROCK
UPC: 783786725601
Aluminum 175 Series connectors - one-way configuration, length 16-3/4 inch, outlets 6, Assembled with Rockets
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Insulating Rockets |
Application |
High Conductivity Aluminum Connector |
Specifications
Connection |
Mechanical |
Number Of Conductors |
6 |
Material |
Aluminum |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Homac |
Dimensions
Size |
16-3/4 inch |
Documents/Support Tools
SDS |