Alternate Catalog No. : FS 175-66-4
Catalog No. : FS175-66-4
Description: FS 175, ALUM, DOUBLE ROWS 14.250
UPC: 783786725632
FloodSeal 175, Aluminum, Double Row of 6 Towers each with 2-Holes - Total of 12 Towers, 14.250 inch Long, Includes 32 Screws.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Double Row of 6 Towers each with 2-Holes |
Application |
High Conductivity Aluminum Connector |
Specifications
Connection |
Mechanical |
Number Of Conductors |
12 |
Material |
Aluminum |
Color |
Gray |
Insulation |
PVC |
Classifications
Brand Name |
Homac |
Dimensions
Size |
14-1/4 inch |