text.skipToContent text.skipToNavigation

Catalog No. : FS106T

Description:  INSERT,FEMALE,SCREW,T6

UPC: 786210684499

Female screw terminal insert. For use with T series, 6 contacts with ground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Component terminal block

Specifications

Material

Hi-temp Thermoplastic

Amperage Rating

16 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-14 AWG

Documents/Support Tools

Sales Drawing

Click here