text.skipToContent text.skipToNavigation

Catalog No. : FS103V

Description:  16A,INSERT,FEMALE,V3,SCREW

UPC: 786210788869

Female screw terminal insert. For use with V series, 3 contacts, control contacts with ground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Component terminal block

Specifications

Material

Glass-filled Thermoplastic

Amperage Rating

16 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-14 AWG

Documents/Support Tools

Sales Drawing

Click here