text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 1010-175 AWR

Catalog No. : FS1010-175AWR

Description:  AL 175 CONN 2WAY CONFIG 20 OUTLETS

UPC: 783786725359

Aluminum 175 Series Bus Connector, Two-Way Configuration - Outlets 20, Length 23-1/4 inch x 12-1/4 inch Wide, Includes (20) Insulating Rockets, 40 Screws, Silicone Grease, Coated with Black EPDM Rubber.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Includes (20) Insulating Rockets, 40 Screws, Silicone Grease, Coated with Black EPDM Rubber.

Application

Multi-port Connector

Specifications

Connection

Mechanical

Number Of Conductors

20

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

29-1/4 inch x 12-1/4 inch

Documents/Support Tools

SDS

Click here