Catalog No. : FPT448-SW-BLK
Description: BASE W/MOPTITE FPT442-SW-BLK COVER
UPC: 785991035292
- Cost effective solution for power and communications
- Intumescent fire-retardant material expands up to 7 times its volume to close power and data raceways in case of fire.
- Integral junction box features (5) - 1/2 Inch and (5) - 3/4 Inch knockouts
- (2) - 1/2 Inch and (1) - 3/4 Inch Steel City die cast fittings for flexible metal conduit included.
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Cost effective solution for power and communications |
|
Application |
Furniture feed |
Specifications
|
Material |
Phenolic/Galvanized Steel |
|
Color |
Black |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
406.4 mm |
|
Outer diameter |
177.8 mm |