text.skipToContent text.skipToNavigation

Alternate Catalog No. : FP 406

Catalog No. : FP406

Description:  2 FLANGE PL,RGD/IMC,MIRON-ZINC PLD

UPC: 785991116175

2 Inch, Flange Plate, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

2 Inch

Documents/Support Tools

Sales Drawing

Click here