text.skipToContent text.skipToNavigation

Catalog No. : FP404-G

Description:  PVC CTD COND FLANGE PLATE 1-1/4IN G

UPC: 704508423155

PVC Coated Conduit Flange Plate, One Hub, Hub Size 1-1/4 Inch/35 Metric, Malleable Iron and Zinc Plated for use with Rigid/IMC Conduit, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosure plates or covers

Special Features

PVC Coated for Corrosion Resistance

Application

Plate to Allow Connection to Another Pipe

Specifications

Material

Malleable Iron

Finish

Zinc Plated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/4 Inch/35mm