text.skipToContent text.skipToNavigation

Alternate Catalog No. : FP 402

Catalog No. : FP402

Description:  3/4 FLANGE PL,RGD/IMC,MIRON-ZINC P

UPC: 785991116137

3/4 Inch, Flange Plate, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

3/4 Inch

Documents/Support Tools

Sales Drawing

Click here