text.skipToContent text.skipToNavigation

Catalog No. : FP-OH-S08TRBY

Description:  FCI OH 1C 8H CLR LED T/C/M 8H

UPC: 708917435273

Overhead FCI / Single condition response / 8 hour reset time / Color differentiation between permanent and temporary fault indication / Ultra bright LED's / Time,current and manual reset / 8 hours temporary fault reset time
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Type

Faulted Circuit Indicator

Application

Overhead

Specifications

Model

Standard

Display

LED

Battery

Lithium

Classifications

Brand Name

Fisher Pierce

Standard

IEEE