Catalog No. : FP-OC-S24TRBZ
Description: COMM OH FCI STD 24H LED 24H
UPC: 708917435310
Communicating Overhead FCI / Standard auto-adjust response / 24 hour reset time / Color differentiation between permanent and temporary fault indication / Ultra bright LED's / Time,current and manual reset / 24 hours temporary fault reset time
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Circuit tracers |
Type |
Faulted Circuit Indicator |
Application |
Overhead |
Specifications
Model |
Communicating |
Display |
LED |
Battery |
Lithium |
Classifications
Brand Name |
Fisher Pierce |
Standard |
IEEE |