Catalog No. : FOR180-50-9
Description: CABLE TIE 50LB 180 WHITE FOR ROLLE
UPC: 786210736068
- Enables quick and convenient bundling of data and fiber optic cables.
- Screw and adhesive mounting bases provide multiple mounting options.
- Rolled hook and loop material enables custom cut lengths, avoiding waste.
Descriptors
Category |
Velcro Ties |
Special Features |
Enables quick and convenient bundling of data and fiber optic cables. |
Specifications
Material |
Polyethylene/Nylon |
Color |
White |
Lock Mechanism |
Velcro Fastener |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.75 in , 19.05 mm |
Length |
180 in , 4572 mm |
Thickness |
0.0625 in , 1.588 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
19.05 mm |
Band width |
0.75 inch |
Length belt/tape/tie |
4572 mm |
Length belt/tape/tie |
180 inch |
Tie thickness |
1.588 mm |
Tie thickness |
0.063 inch |
Min. holding force |
222.5 N |
Operation temperature |
-20-+104.4 °C |
Operation temperature |
-4-+220 °F |
Band closure |
Velcro fastener |
Material |
Plastic |
Material quality |
Polyamide/polyethylene PA/PE |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
White |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |