Catalog No. : FMR30WCW50ACHLU
Description: FMR LED 5000K 120/277V HAZ.LOC
UPC: 786607199056
Lumen Output: 31400 to 31670 lumens, Colour: cool white (5000K), 120 to 277VAC, Hazardous Locations: hazardous location, Options (certification): US market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.