Catalog No. : FMR30CUTW40ACHL
Description: FMR LED 4000K 120/277V HAZ.LOC
UPC: 786607202176
Lumen Output: 31400 to 31670 lumens, wide (no optics), Colour: natural white (4000K), 120 to 277VAC, Hazardous Locations: hazardous location, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.