Catalog No. : FMR30CUTGY50HHVHL
Description: FMR LED 5000K 347-480V HAZ.LOC
UPC: 787321166133
Lumen Output: 31400 to 31670 lumens, wide (no optics), grey powder coat finish, Colour: cool white, high CRI (5000K), 347 à 480VAC, Hazardous Locations: hazardous location, Options (certification): canadian market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.