Catalog No. : FMR25R2W50HVHL
Description: FMR LED 5000K 120/277V HAZ.LOC
UPC: 787321136563
Lumen Output: 25860 to 26610 lumens, IESNA Type 2, Colour: cool white (5000K), 347 à 480VAC, Hazardous Locations: hazardous location, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.