Catalog No. : FMR25OCW50ACHL
Description: FMR25-OC-W-50-AC-HL
UPC: 787321121873
Lumen Output: 25860 to 26610 lumens, oval, 26° x 108°, Colour: cool white (5000K), 120 to 277VAC, Hazardous Locations: hazardous location, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.