Catalog No. : FMR15WCW35ACHLU
Description: FMR LED 5000K 120/277V HAZ.LOC
UPC: 786607201971
Lumen Output: 16200 to 16490 lumens, Colour: warm white (3500K), 120 to 277VAC, Hazardous Locations: hazardous location, Options (certification): US market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.