Catalog No. : FMR10CUTGY40ACHL
Description: FMR LED 4000K 120/277V HAZ.LOC
UPC: 787321159166
Lumen Output: 12260 to 12370 lumens , wide (no optics), grey powder coat finish, Colour: natural white (4000K), 120 to 277VAC, Hazardous Locations: hazardous location, Options (certification): canadian market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.