text.skipToContent text.skipToNavigation

Alternate Catalog No. : FIBER X6

Catalog No. : FIBERX6

Description:  EYS/EYD SEALING FIBER 8OZ

UPC: 786210998770

EYS/EYD Sealant Fiber Filler, 8 Ounce
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Specifications

Container

Box

Material

Sealing Fiber

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

8 Ounces

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant