text.skipToContent text.skipToNavigation

Catalog No. : FGO4-125/01.10

Description:  FLANGE SEAL NBR NW125 BLK

UPC: 786209956057

Jumbo Flange Seal, NBR Material - Fits to Conduit Size NW 125, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

Seal for Flange Conduit Fittings

Specifications

Material

NBR Nitrile Rubber

Color

Black

Temperature Rating

-25 to +70 C

Fits Bolt Sizes

NW125

Classifications

Brand Name

PMA

Dimensions

Thickness

2 mm

Outside Diameter

194 mm

Inside Diameter

NW125

Compliance and Certifications

POPs POPs 28 Compliant