Catalog No. : FGN36KA0250R0
Description: FGN 3 POLE 250A SMR2 BREAKER
UPC: 783164596410
Descriptors
|
Category |
Record Plus™ Electronic Trip |
|
GO Schedule |
EH |
Specifications
|
Trip Style |
Interchangeable |
|
Poles |
3 |
|
Amperage |
250 A |
|
System Voltage |
240 Vac, 480 Vac, 600 Vac |
|
Frame Type |
FG 600 |
|
120 Vac Interrupting Rating |
150 KAIC |
|
120/240 Vac Interrupting Rating |
150 KAIC |
|
240 Vac Interrupting Rating |
150 KAIC |
|
277 Vac Interrupting Rating |
65 KAIC |
|
480/277 Vac Interrupting Rating |
65 KAIC |
|
480 Vac Interrupting Rating |
65 KAIC |
|
600 Vac Interrupting Rating |
25 KAIC |
|
600/347 Vac Interrupting Rating |
25 KAIC |
|
Trip Function |
LSI(G) |
|
Trip Indication Target |
No |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
FALK318H |
|
Long Time |
Fixed |
|
Short Time |
No |
|
Instantaneous |
Adjustable |
|
Zone Selective Interlock |
Optional |
|
Current Metering |
No |
|
Communications |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
Wire Range (Cu/Al) |
Top: #8-400kcmil Cu, #6-500kcmil Al / Bottom #2/0-600kcmil Cu/Al |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |