Catalog No. : FGN36DB400LF
Description: FG CB 3P LI PRMEON 400A 600V
UPC: 783164998528
Descriptors
Category |
Record Plus™ Electronic Trip |
Product Line |
Record Plus |
GO Schedule |
EH |
Specifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
400 A |
System Voltage |
240 Vac, 480 Vac, 600 Vac |
Frame Type |
FG 600 |
120 Vac Interrupting Rating |
150 KAIC |
120/240 Vac Interrupting Rating |
150 KAIC |
240 Vac Interrupting Rating |
150 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
480/277 Vac Interrupting Rating |
65 KAIC |
347 Vac Interrupting Rating |
25 KAIC |
480 Vac Interrupting Rating |
65 KAIC |
600 Vac Interrupting Rating |
25 KAIC |
600/347 Vac Interrupting Rating |
25 KAIC |
Trip Function |
LI |
Trip Indication Target |
No |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
FCALK318H |
Long Time |
Adjustable |
Short Time |
No |
Instantaneous |
Adjustable |
Ground Fault |
No |
Zone Selective Interlock |
No |
Current Metering |
No |
Communications |
No |
Protective Relays |
No |
Special Markings |
HACR |
Wire Range (Cu/Al) |
Top: #8-400kcmil Cu, #6-500kcmil Al / Bottom #2/0-600kcmil Cu/Al |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |