text.skipToContent text.skipToNavigation

Catalog No. : FER9500

Description:  FERRULE CRIMP TOOL, SQUARE PROFILE

UPC: 5415022385007

Ferrule Crimp Tool, Square, Crimp Range 0.14-10mm2 (26-8 AWG)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Handle Color

Black

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

0.14-10 mm2 , 26-8 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable end sleeves

Compression shape

Square compression

Cross section

0.14-10 mm²

AWG-range

26-8

With locking device (for mechanical tools)

N

Construction/operation

Mechanical

Inserts exchangeable

N

Number of included inserts

0

With automatic return

Y

Documents/Support Tools

Instruction Sheet

Click here