Catalog No. : FEN24DB060KF
Description: FE CB 2P LI PREMEON 060A 480V
UPC: 783164470819
Descriptors
|
Category |
Record Plus™ Electronic Trip |
|
Product Line |
Record Plus |
|
GO Schedule |
EH |
Specifications
|
Trip Style |
Adjustable |
|
Poles |
2 |
|
Amperage |
60 A |
|
System Voltage |
240 Vac, 480 Vac |
|
Frame Type |
FE 250 |
|
120 Vac Interrupting Rating |
150 KAIC |
|
120/240 Vac Interrupting Rating |
150 KAIC |
|
240 Vac Interrupting Rating |
150 KAIC |
|
277 Vac Interrupting Rating |
65 KAIC |
|
480/277 Vac Interrupting Rating |
65 KAIC |
|
480 Vac Interrupting Rating |
65 KAIC |
|
Trip Function |
LI |
|
Trip Indication Target |
No |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
FCAL15 |
|
Long Time |
Adjustable |
|
Short Time |
No |
|
Instantaneous |
Adjustable |
|
Ground Fault |
No |
|
Zone Selective Interlock |
No |
|
Current Metering |
No |
|
Communications |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
Wire Range (Cu/Al) |
#14 - 3/0 Cu/Al |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |