Catalog No. : FDB-BLANK
Description: 1 GANG DEEP FD PVC BOX BLANK
UPC: 34481004615
Made or assembled in Canada. Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.
- Made or assembled in Canada.
- To install a device in an indoor or outdoor location.
- No hub.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | AP58382 | 908501 | N/A | 1666670 | N/A |
| UL | E137781 | N/A | N/A | N/A | N/A |
|
Equipped with |
None |
|
Shape |
Rectangular |
|
Mounting method |
Wall-/ceiling mounting |
|
Material |
Plastic |
Documents/Support Tools
|
Sales Drawing |