text.skipToContent text.skipToNavigation

Catalog No. : FDA2-G

Description:  PVC CTD DEVICE BOX 1GNG 3/4IN GRY

UPC: 704508377083

PVC Double-Coated Single Gang Device Box, One Gang, Single Hub 3/4 Inch, Gray, Dimensions A 7/8 Inch B 2-11/16 Inch C 2-1/2 Inch D 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cast device box

Special Features

Pressure-Sealing Sleeves Protect Connections with Conduit

Application

To Accommodate Wiring Devices, Act as Pull Boxes for Conductors, Provide Openings to Make Splices and Taps

Specifications

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL E2527, CSA 001472
UL E2527, CSA 001472

Dimensions

Size

3/4 Inch/21mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey