text.skipToContent text.skipToNavigation

Catalog No. : FCF7114

Description:  30A,REC,3P4W,AT,600V,FC

UPC: 708917131342

Receptacle with Flap Cap, 30 Amps, 3 Pole 4 Wire, 600VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3