text.skipToContent text.skipToNavigation

Catalog No. : FCF3134WR

Description:  100A,REC,4P4W,AT,480V,REV,FC

UPC: 708917130192

Receptacle with Flip Cap - Rating 100A, 480V, 4P4W, Reverse Service, Angle Type
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4