text.skipToContent text.skipToNavigation

Catalog No. : FCBS-15-.37-2N

Description:  FCBS-15-.37-2N

UPC: 783786724147

Copper Bar Connector, 15 inch long x 2 inch wide x 3/8 inch thick. Each Side has Two 9/16 inch Diameter Holes on 1-3/4 inch centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant