text.skipToContent text.skipToNavigation

Catalog No. : FC172DD

Description:  D/DD INTERIORS

UPC: 786210325477

Female crimp terminal insert. For use with series DD, 72 contacts with ground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

10 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

26-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here