Catalog No. : FC151K4W1TGUG
Description: HAZLUX FLOOD LIGHT LED 150W
UPC: 787321186063
Hazlux flood light LED, 19 500 lumens, 150W, 120 - 277VAC, Color Temperature: 4000K, 120°, CID1, Lens: clear glass, NPT 3/4" pendant mount + yoke bracket, Colour: grey, Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.