Catalog No. : FBXDRL
Description: ROLL, FLEXIBLE BRAID,105.6 KCMIL
UPC: 786210746159
- Flexible Copper Braid for Use in Substation and Grounding Applications.
- Enables Linear Expansion, Equipment Vibration and Offset Connections.
- Certified C22.2 No. 41 Grounding and Bonding Equipment
- Listed UL467 and UL486A Grounding & Bonding Equipment
- Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance
Descriptors
Category |
Flexible braid |
Special Features |
Enables Linear Expansion, Equipment Vibration and Offset Connections. |
Application |
Substation and Grounding Applications |
Specifications
Conductor Material |
Tin-Plated Copper |
Conductor Category |
Flexible |
Shape Of Conductor |
Flat |
Classifications
Brand Name |
Boreal |
Dimensions
Cable Width |
1.25 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Conductor material |
Copper, tinned |
Conductor category |
Class 5 = flexible |
Shape of conductor |
Flat |
Cable width approx. |
1.25 inch |
Documents/Support Tools
Sales Drawing |