text.skipToContent text.skipToNavigation

Catalog No. : FBS4H215A1-28

Description:  4H JMPR BRD 2150 H9/16x2 L28

UPC: 783786009350

4-Hole NEMA Flexible Jumper Braid - Width 3 Inch, Ferrule Length 3 Inch, Distance Between Holes S1 1-3/4 Inch S2 1-3/4, Hole 1 9/16 Inch Hole 2 9/16, T 3/8 Inch, Length 28 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Insulation

N

Classifications

Brand Name

Homac

Standard

NEMA

Dimensions

Length

28 in , 711.2 mm

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000839 Braid wire

Conductor category

Class 5 = flexible

Shape of conductor

Flat