Catalog No. : FBL36TE050RV
Description: 50A MCCB 3P 600Y347
UPC: 783164395457
Record Plus® product numbers ending in R or R0 do not include lugs. An R1 suffix indicates that the breaker is supplied with line and load lugs, R2 indicates load lugs, and R3 indicates line lugs. RV suffixed product numbers include load lugs and line connections specifically designed for General Electric type AD panels. All frames use common internal accessories (auxiliary switches, UV releases, shunt trips, and bell alarms) UL listed for field installation. UL listed maximum short circuit ratings at 480VAC are 150kA for the 100A frames and 200kA for the 600A frames. Unless noted otherwise, all circuit breakers and accessories are listed in UL file number E11592.
Descriptors
Category |
Record Plus™ Thermal Magnetic Trip |
Product Line |
Record Plus |
GO Schedule |
EH |
Specifications
Poles |
3 |
Amperage |
50 A |
System Voltage |
240 Vac |
Frame Type |
FB 100 |
240 Vac Interrupting Rating |
200 KAIC |
480 Vac Interrupting Rating |
150 KAIC |
600/347 Vac Interrupting Rating |
42 KAIC |
Trip Function |
LI |
Trip Indication Target |
No |
Suitable for Reverse Feed |
Yes |
Lugs |
FCALK13 |
Long Time |
Fixed |
Short Time |
No |
Instantaneous |
Fixed |
Ground Fault |
No |
Zone Selective Interlock |
No |
Current Metering |
No |
Communications |
No |
Protective Relays |
No |
Special Markings |
HACR |
Wire Range (Cu/Al) |
10-4 AWG |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
Title | Publication No. | Publication Type |
---|---|---|
50A |
DES-020C |
Time Current Curves |
Record Plus Types FC&FB - Let Through Energy Curves Peak Current Curve |
DES-031 |
Time Current Curves |
Record Plus Types FC&FB - Peak Let Through Current Peak l2t Curve |
DES-030 |
Time Current Curves |