Catalog No. : FBL36TE020R2
Description: 20A MCCB 3P 600Y347
UPC: 783164337013
Descriptors
|
Category |
Record Plus™ Thermal Magnetic Trip |
|
Product Line |
Record Plus |
|
GO Schedule |
EH |
Specifications
|
Poles |
3 |
|
Amperage |
20 A |
|
System Voltage |
240 Vac |
|
Frame Type |
FB 100 |
|
240 Vac Interrupting Rating |
200 KAIC |
|
480 Vac Interrupting Rating |
150 KAIC |
|
600/347 Vac Interrupting Rating |
42 KAIC |
|
Trip Function |
LI |
|
Trip Indication Target |
No |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
FCALK12 |
|
Long Time |
Fixed |
|
Short Time |
No |
|
Instantaneous |
Fixed |
|
Ground Fault |
No |
|
Zone Selective Interlock |
No |
|
Current Metering |
No |
|
Communications |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
Wire Range (Cu/Al) |
14-10 AWG |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
| Title | Publication No. | Publication Type |
|---|---|---|
|
Record Plus Types FC&FB - Let Through Energy Curves Peak Current Curve |
DES-031 |
Time Current Curves |
| 20A |
DES-014C |
Time Current Curves |
|
Record Plus Types FC&FB - Peak Let Through Current Peak l2t Curve |
DES-030 |
Time Current Curves |