Catalog No. : FBE4H245A1-36
Description: 4H JMPR BRD ASY12 2450 H9/16 L36
UPC: 783786992027
4-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 12, Width 3-3/4 Inch, Ferrule Length 4 Inch, Distance Between Holes S 1-3/4 Inch, Hole 9/16 Inch, T 1/2 Inch, Length 36 Inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
Non-Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
36 in , 914.4 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |