text.skipToContent text.skipToNavigation

Catalog No. : FBE4H150A1-12

Description:  4H JMPR BRD ASY6 1500 H9/16 L12

UPC: 783786990566

4-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 6, Width 3 Inch, Ferrule Length 3 Inch, Distance Between Holes S 1-3/4 Inch, Hole 9/16 Inch, T 11/32 Inch, Length 12 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Insulation

Non-Insulated

Classifications

Brand Name

Homac

Standard

NEMA

Dimensions

Length

12 in , 304.8 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000839 Braid wire

Conductor category

Class 6 = very flexible

Shape of conductor

Flat