text.skipToContent text.skipToNavigation

Catalog No. : FBE38

Description:  FLEXIBLE BRAIS

UPC: 75114247078

Tinned Copper Flexible Braid 16800 Circular Mils Length Of 38 Inch, width 1.25 inch, .563 inch diameter holes, 2 per ferrule, Center to Center Spacing 1.75 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flexible Copper Braid for Use in Substation and Grounding Applications.
  • Enables Linear Expansion, Equipment Vibration and Offset Connections.
  • Certified C22.2 No. 41 Grounding and Bonding Equipment
  • Listed UL467 and UL486A Grounding & Bonding Equipment
  • Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance.

Application

For Bonding, Grounding or Connecting Moving Parts.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

UL and CSA listed
UL and CSA listed

Dimensions

Cable Width

1.25 in

Cable Length

38 in

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat

Cable height approx.

38 inch