text.skipToContent text.skipToNavigation

Catalog No. : FBE2H200A1-30-5

Description:  2H JMPRBRD ASY13 2K H9/16 F1.5L30.5

UPC: 783786989959

2-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 13, Width 1-9/16 Inch, Ferrule Length 1-1/2 Inch, From Hole to End of Ferrule E 5/8 Inch, Distance Between Holes S 1-3/4 Inch, Hole 9/16 Inch, T 1 Inch, Length 30.5 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Insulation

Non-Insulated

Classifications

Brand Name

Homac

Standard

NEMA

Dimensions

Length

30.5 in , 774.7 mm

ETIM EC000839 Braid wire

Conductor category

Class 6 = very flexible

Shape of conductor

Flat