text.skipToContent text.skipToNavigation

Catalog No. : FBE2H070A1-24

Description:  2-HOLE EX FLEX JUMP 2 BRD LEN 24IN

UPC: 783786987092

2-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 2, Width 1-1/2 Inch, Ferrule Length 1-1/2 Inch, From Hole to End of Ferrule E 5/8 Inch, Distance Between Holes S 1-3/4 Inch, Hole 9/16 Inch, T 1/4 Inch, Length 24 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Insulation

Non-Insulated

Classifications

Brand Name

Homac

Standard

NEMA

Dimensions

Length

24 in , 609.6 mm

ETIM EC000839 Braid wire

Conductor category

Class 6 = very flexible

Shape of conductor

Flat