text.skipToContent text.skipToNavigation

Catalog No. : FBE1H035A1-24

Description:  1H JMPR BRD ASY1 350 H9/16x2 L24

UPC: 783786979691

1-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 1, Width 1-1/2 Inch, Ferrule Length 1-1/2 Inch, Hole 1 9/16 Inch Hole 2 9/16 Inch, T 3/16 Inch, Length 24 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Insulation

Non-Insulated

Classifications

Brand Name

Homac

Standard

NEMA

Dimensions

Length

24 in , 609.6 mm

ETIM EC000839 Braid wire

Conductor category

Class 6 = very flexible

Shape of conductor

Flat