text.skipToContent text.skipToNavigation

Catalog No. : FBDRL

Description:  ROLL,FLEXIBLE BRAID 76.8 KCMIL

UPC: 786210746142

Flexible Copper Tin-Plated Flat Braid for Grounding and Substation Applications, 76800 Circular Mil Area, .200 inch Thick, 1.000 inch Width, Ferrules or Lugs not included. Cable only, sold in roll. Minimum quantities apply to some products contact your representative for more information.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flexible Copper Braid for Use in Substation and Grounding Applications.
  • Enables Linear Expansion, Equipment Vibration and Offset Connections.
  • Certified C22.2 No. 41 Grounding and Bonding Equipment
  • Listed UL467 and UL486A Grounding & Bonding Equipment
  • Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance

Descriptors

Category

Flexible braid

Special Features

Enables Linear Expansion, Equipment Vibration and Offset Connections.

Application

Flexible Copper Braids for use in Substation and Grounding Applications

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Dimensions

Cable Width

1.00 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A N/A N/A N/A
ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable height approx.

2134 mm

Documents/Support Tools

Sales Drawing

Click here