text.skipToContent text.skipToNavigation

Catalog No. : FBDRFLTR

Description:  1/2 and 3/4 FNB drain filter screen

UPC: 786210377728

1/2 and 3/4 FNB drain filter screen
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Woven wire design to screen debris from entering body of FBDR series dome drains.
  • Two piece steel construction can be field-installed inside of a FBDR series dome drain of either 1/2" or 3/4" trade size
  • When installed, the filter screen is entirely inside of the electrical enclosure in which the dome drain is installed
  • Note: Filter screen does not interfere with drainage path/slots in FBDR series dome drains.

Descriptors

Category

Electrical conduit coupling

Application

For use with FBDR series dome drains. Food and beverage facilities.

Specifications

Material

316 Stainless Steel

Color

Stainless Steel

Classifications

Brand Name

T&B IND FITTING

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here