text.skipToContent text.skipToNavigation

Catalog No. : FBDR34SST-FLTR

Description:  3/4IN NSF ENCL DRAIN 316SS W/FILTER

UPC: 786210376295

1/2IN NSF ENCL DRAIN 316SS W/FILTER
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact body design and gasket makes the drain suitable for installation in tight spaces.
  • One piece steel construction helps ensure no metallic parts can be dislodged by cleaning practices.
  • No moving parts for long-lasting performance.
  • UL Type 4X rating, and is designed to meet IP56 requirements for wash down areas.
  • Slots on thread body and locknut help provide a steady drain path.
  • Internal wire mesh screen filter (FBDR12SST-FLTR and FBDR34SST-FLTR).

Descriptors

Category

Electrical conduit coupling

Application

For use on electrical enclosures. Food and beverage facilities.

Specifications

Material

316 Stainless Steel

Color

Stainless Steel

Classifications

Brand Name

T&B IND FITTING

Standard

UL, Type 4X

Dimensions

Trade Size

3/4 in

Length

0.793in, 20.14mm

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here