text.skipToContent text.skipToNavigation

Catalog No. : FBDR12SST-FLTR

Description:  1/2IN NSF ENCL DRAIN 316SS W/FILTER

UPC: 786210376288

For more info visit:  tnb.ca.abb.com/en/
  • Compact body design and gasket makes the drain suitable for installation in tight spaces
  • One piece steel construction helps ensure no metallic parts can be dislodged by cleaning practices
  • No moving parts for long-lasting performance
  • UL Type 4X rating, and is designed to meet IP56 requirements for wash down areas
  • Slots on thread body and locknut help provide a steady drain path
  • Internal wire mesh screen filter (FBDR12SST-FLTR and FBDR34SST-FLTR)

Descriptors

Category

Electrical conduit coupling

Application

For use on electrical enclosures. Food and beverage facilities.

Specifications

Material

316 Stainless Steel

Color

Stainless Steel

Classifications

Brand Name

T&B IND FITTING

Standard

UL, Type 4X

Dimensions

Trade Size

1/2 in

Length

0.781in, 19.84mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here