text.skipToContent text.skipToNavigation

Catalog No. : FBD12-1

Description:  BONDING JUMPER 600AMP 12IN LONG

UPC: 786210106472

Tinned Copper Flexible Braid Connector. Bonding Jumper, One Braid. 12 Inch Long x 1 inch wide x .2 inch Thick, Pads 1 inch wide x 1.5 inch long, (1) 0.438 inch Diameter Hole each side. Circular Mil Area 76,800. CSA and UL Certified.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flexible Copper Braid for Use in Substation and Grounding Applications.
  • Enables Linear Expansion, Equipment Vibration and Offset Connections.
  • Certified C22.2 No. 41 Grounding and Bonding Equipment
  • Listed UL467 and UL486A Grounding & Bonding Equipment
  • Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance

Descriptors

Category

Flexible braid

Special Features

Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance. Enables Linear Expansion, Equipment Vibration and Offset Connections.

Application

For Use in Substation and Grounding Applications

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

UL E3060, CSA LR29625
UL E3060, CSA LR29625

Dimensions

Cable Width

1.00 in

Cable Length

12 in

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable height approx.

304 mm

Cable height approx.

12 inch

Documents/Support Tools

Sales Drawing

Click here