text.skipToContent text.skipToNavigation

Alternate Catalog No. : FB 87

Catalog No. : FB87

Description:  SHROUD INSUL BOOT BLACK EPDM 7-1/8

UPC: 783786724130

Shrouded Insulating Boot, EPDM Rubber, Black, 9.812 inch Tall x 2.75 inch Wide x 7.125 inch deep. Slit from bottom edge to bottom of Connector opening.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from EPDM Rubber

Descriptors

Category

Connector and cable seal

Special Features

Shrouded Cover, Insulating Black EPDM Rubber, Slip-On. 9.812 inch Tall x 2.75 inch Wide x 7.125 inch deep

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant