text.skipToContent text.skipToNavigation

Alternate Catalog No. : FB 6 L/P2

Catalog No. : FB6L/P2

Description:  FLEXI-BOOT, EDPM RUBBER BOOT

UPC: 783786724123

Flexi-Boot, Black EDPM Rubber Boot, Length 7.562 inch x 2.187 x 3.375 inch. (1) .562 inch Diameter Hole Center to Edge 1.596 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from EPDM Rubber

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black EPDM Rubber, Slip-On. Length 7.562 inch x 2.187 x 3.375 inch.

Classifications

Brand Name

Homac