text.skipToContent text.skipToNavigation

Alternate Catalog No. : FB 6 L

Catalog No. : FB6L

Description:  INSUL CVR FOR BAR PEDESTAL CONN

UPC: 783786724116

Insulating Covers for Set-Screw Bar Pedestal Connector-EPDM Rubber FB Series, height 3-1/2 in, length 7 1/4 in, width 2-1/18 in
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from EPDM Rubber

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black EPDM Rubber, Slip-On. 3-1/2 inch high x 7-1/4 inch long x 2-1/16 inch wide

Application

Rugged Insulating covers for Set-Screw Bar Pedestal Connectors

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here